,Model##other##,Refrigerant Used##Other##,Evaporator Number of Passes##Other##,Condenser Number of Passes##Other##,Width##length##inches,Upper Leg Width##length##inches,Upper Leg Offset Back##length##inches,Upper Leg Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Condenser Vessel Diameter##length##inches,Condenser Offset Front Foot Hole##length##inches,Condenser Offset Bottom##length##inches,Evaporator Water Connection Diameter##pipe_size##inches,Evaporator Vessel Diameter##length##inches,Evaporator Offset Bottom##length##inches,Evaporator Offset Front Foot Hole##length##inches,Electrical Box Length##length##inches,Electrical Box Width##length##inches,Electrical Box Height##length##inches,Electrical Box Offset Left##length##inches,Electrical Box Offset Back##length##inches,Electrical Box Offset Bottom##length##inches,Control Box Offset Back##length##inches,Control Box Offset Left##length##inches,Control Box Offset Bottom##length##inches,Control Box Height##length##inches,Control Box Length##length##inches,Control Box Width##length##inches,Compressor Quantity##other##,Compressor Width##length##inches,Compressor Length##length##inches,Compressor Height##length##inches,Compressor 1 Offset Left##length##inches,Lower Leg Height##length##inches,Length Between Foot Outer Mounting Holes##length##inches,Leg Length##length##inches,Foot Width##length##inches,Foot Outer Hole to Leg Outer Edge##length##inches,Foot Length##length##inches,Foot Height##length##inches,Foot Hole Offset Right or Left Outer Edge##length##inches,Foot Hole Offset Front or Back Outer Edge##length##inches,Evaporator Relief Valve Connection Diameter##pipe_size##inches,Evaporator Relief Valve Connection Offset Bottom##length##inches,Evaporator Relief Valve Connection Offset Front##length##inches,Evaporator Relief Valve 1 Connection Offset Left##length##inches,Condenser Relief Valve Connection Diameter##pipe_size##inches,Condenser Relief Valve Connection Offset Bottom##length##inches,Condenser Relief Valve Connection Offset Front##length##inches,Condenser Relief Valve 1 Connection Offset Left##length##inches,Condenser Relief Valve 2 Connection Offset Left##length##inches,Suction Relief Valve Connection Diameter##pipe_size##inches,Suction Relief Valve Connection Offset Front##length##inches,Suction Relief Valve Connection Offset Bottom##length##inches,Suction Relief Valve 1 Connection Offset Left##length##inches,Power Connection 1 Offset Electrical Box Left##length##inches,Clearance Right or Left Side with Tube Pull##length##inches,Clearance Right or Left Side no Tube Pull##length##inches,Clearance Offset Top##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##other##,Condenser Dish Length##length##inches,Condenser Dish Connection 1 Length##length##inches,Condenser Dish Connection 2 Length##length##inches,Condenser MWB Length##length##inches,Condenser MWB Connection Offset Right##length##inches,Condenser MWB Connection 1 Length##length##inches,Condenser MWB Connection 2 Length##length##inches,Condenser 3 Pass MWB Connection Offset Center##length##inches,Condenser 3 Pass Dish Connection Offset Center##length##inches,Condenser 2 Pass MWB Connection Offset Center##length##inches,Condenser 2 Pass Dish Connection Offset Center##length##inches,Evaporator Dish Length##length##inches,Evaporator Dish Connection 1 Length##length##inches,Evaporator Dish Connection 2 Length##length##inches,Evaporator MWB Length##length##inches,Evaporator MWB Connection Offset Right##length##inches,Evaporator MWB Connection 1 Length##length##inches,Evaporator MWB Connection 2 Length##length##inches,Evaporator 3 Pass MWB Connection Offset Center##length##inches,Evaporator 3 Pass Dish Connection Offset Center##length##inches,Evaporator 2 Pass MWB Connection Offset Center##length##inches,Evaporator 2 Pass Dish Connection Offset Center##length##inches,Selection Drawing Shows Cond MWB Connections Point Front##other##
"Evap 22"" 09' 1Pass, Cond 20"" 09' 2Pass 125Ton",WMC125S,R-134A,1,2,34.5,26,0,29,6.63,20,16.5,16.75,10.75,22,44.75,16.5,34,15.92,55,34.28,23.5,13.17,23.5,83.28,22.06,32.78,16,8.89,1,12.5,30,25.2,67.6,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,59.1,21.81,14.03,1,29.23,27.36,11.91,17.66,0.375,22.59,69.7,57.49,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,13,20,10,17,17,10.88,7.12,12,5.59,0
"Evap 22"" 09' 3Pass, Cond 20"" 09' 2Pass 125Ton",WMC125S,R-134A,3,2,34.5,26,0,29,6.63,20,16.5,16.75,5.56,22,44.75,16.5,34,15.92,55,34.28,23.5,13.17,23.5,83.28,22.06,32.78,16,8.89,1,12.5,30,25.2,67.6,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,59.1,21.81,14.03,1,29.23,27.36,11.91,17.66,0.375,22.59,69.7,57.49,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,13,20,10,17,17,10.88,7.12,12,5.59,0
"Evap 22"" 09' 1Pass, Cond 20"" 09' 2Pass 145Ton",WMC145S,R-134A,1,2,34.5,26,0,29,6.63,20,16.5,16.75,10.75,22,44.75,16.5,34,15.92,55,34.28,23.5,13.17,23.5,83.28,22.06,32.78,16,8.89,1,12.5,30,25.2,67.6,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,59.1,21.81,14.03,1,29.23,27.36,11.91,17.66,0.375,22.59,69.7,57.49,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,13,20,10,17,17,10.88,7.12,12,5.59,0
"Evap 22"" 09' 3Pass, Cond 20"" 09' 2Pass 145Ton",WMC145S,R-134A,3,2,34.5,26,0,29,6.63,20,16.5,16.75,5.56,22,44.75,16.5,34,15.92,55,34.28,23.5,13.17,23.5,83.28,22.06,32.78,16,8.89,1,12.5,30,25.2,67.6,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,59.1,21.81,14.03,1,29.23,27.36,11.91,17.66,0.375,22.59,69.7,57.49,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,13,20,10,17,17,10.88,7.12,12,5.59,0
"Evap 26"" 09' 1Pass, Cond 22"" 09' 2Pass 200Ton",WMC200S,R-134A,1,2,38.12,30,0,31,8.63,22,18.12,14.75,10.75,26,44.75,18.12,34,15.92,55,16.029,27.24,14.755,27.24,65.029,23.65,32.78,16,8.89,1,12.5,30,25.192,49.216,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,60.163,23.425,14.03,1,28.23,28.98,13.275,19.025,0.375,24.21,70.358,39.135,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,20,10,17,23,7.12,7.12,5.59,5.59,7.5,13,13,20,10,19,19,13,8.07,13.63,7.07,0
"Evap 26"" 09' 3Pass, Cond 22"" 09' 2Pass 200Ton",WMC200S,R-134A,3,2,38.12,30,0,31,8.63,22,18.12,14.75,6.63,26,44.75,18.12,34,15.92,55,16.029,27.24,14.755,27.24,65.029,23.65,32.78,16,8.89,1,12.5,30,25.192,49.216,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,60.163,23.425,14.03,1,28.23,28.98,13.275,19.025,0.375,24.21,70.358,39.135,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,20,10,17,23,7.12,7.12,5.59,5.59,7.5,13,13,20,10,19,19,13,8.07,13.63,7.07,0